2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WRPO12-40

Expand Table
EN
1/5
Product No.
PN
ROHS
ROHS
TYPE
material
MA
surface treatment
ST
Thread specification
M
Thread length
L [mm]
網站
WED
1
2
3
4
5
6
7
8
9
10
11
12
WRPO04-15
YES
WRPO
SCM435
Plating - black
4
15
網站
WRPO05-15
YES
WRPO
SCM435
Plating - black
5
15
網站
WRPO06-20
YES
WRPO
SCM435
Plating - black
6
20
網站
WRPO08-20
YES
WRPO
SCM435
Plating - black
8
20
網站
WRPO10-30
YES
WRPO
SCM435
Plating - black
10
30
網站
WRPO12-40
YES
WRPO
SCM435
Plating - black
12
40
網站
SWROP04-15
YES
SWROP
SUS304
-
4
15
網站
SWROP05-15
YES
SWROP
SUS304
-
5
15
網站
SWROP06-20
YES
SWROP
SUS304
-
6
20
網站
SWROP08-20
YES
SWROP
SUS304
-
8
20
網站
SWROP10-30
YES
SWROP
SUS304
-
10
30
網站
SWROP12-40
YES
SWROP
SUS304
-
12
40
網站
Sıkıştırılmış görünümü göster (12 yapılandırılabilir ürünler)
ShorttextExtension spring strut (bolt)
Son değişiklik12.03.2025 05:53:17
Parça

Sınıflandırmalar

By Categories

Actuating_Elements Actuating Elements
Assembling_Equipment Assembling Equipment
Automation Automation
Automotive Automotive
Automotive_Engineering Automotive Engineering
Ball Ball
Bearing Bearing
Bushing Bushing
Caster Caster
Clamping_Technology Clamping Technology
Cog_Wheel Cog Wheel
Cogging Cogging
Control_Unit Control Unit
Die_Set Die Set
Drilling_Tool Drilling Tool
Drive_Shaft Drive Shaft
Fastening Fastening
Fitting Fitting
Fixture_System Fixture System
Flange Flange
Gear Gear
Gear_Belt Gear Belt
Hinge Hinge
Linear_Technology Linear Technology
Machining_Unit Machining Unit
Magnet Magnet
Metal_Fitting Metal Fitting
Mold_Construction Mold Construction
Nozzle Nozzle
Operational_Safety Operational Safety
Pneumatics Pneumatics
Positioning_System Positioning System
Rolling_Bearing Rolling Bearing
Screwing_Tool Screwing Tool
Shock_Absorber Shock Absorber
Thread_Insert Thread Insert

CNS

CNSERPBASE Object Properties
Type CodeWRPO12-40
Certificate RoHSYES
CNSPHYPROP Physical Properties

By Countries

TW Taiwan